Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LD7877-F - Ø1" ZnSe Bi-Concave Lens, f = -75.0 mm, AR-Coated: 8-12 µm 
LD7877-F - Ø1in ZnSe Bi-Concave Lens, f = -75.0 mm, AR-Coated: 8-12 µm
Zoom
LD7877-F
Ø1in ZnSe Bi-Concave Lens, f = -75.0 mm, AR-Coated: 8-12 µm
Part Number: LD7877-F - Ask a technical question Ask a technical question.
Weight: 0.07 lbs / Each
Available / Ships: Today
RoHS: RoHS Non-Compliant
Price: $285.00
Add To Cart:
Qty :   
LD7877-F Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • ZnSe Substrate
  • Broadband AR Coating for the 8-12 µm Range
  • Focal Length: -75 mm

Thorlabs' Ø1" Zinc Selenide (ZnSe) Bi-Concave Lens, which offers a high transmission from 0.6-16 µm, is available with a broadband AR coating optimized for the 8-12 µm spectral range deposited on both surfaces. This coating greatly reduces the high surface reflectivity of the substrate, yielding an average transmission in excess of 97% over the entire AR coating range.

The bi-concave lens has a negative focal length, making it useful for a wide range of applications. It is often used to increase the divergence of a converging beam. In optical systems, it is common for researchers to choose their optics carefully so that the aberrations introduced by the positive- and negative-focal-length lenses approximately cancel. Others use these lenses in pairs to increase the effective focal length of a converging lens. In particular, ZnSe lenses are well suited for use with high-power CO2 lasers.

Specifications
  • Material: Laser Grade Zinc Selenide
  • Wavelength Range: 0.6 - 16.0 µm
  • AR Coating Range: 8-12 µm
  • Reflectance over Coating Range (Avg.): <1.5%
  • Diameter Tolerance: +0.00/-0.10 mm
  • Thickness Tolerance: ±0.2 mm
  • Focal Length Tolerance: ±1%
  • Surface Quality: 60-40 Scratch-Dig
  • Spherical Surface Power: 33λ/2
  • Spherical Surface Irregularity: 3λ/2
  • Centration: ≤3 arcmin
  • Clear Aperture: 80% of Diameter
  • Design Wavelength: 10.6 µm
  • Diameter: Ø 1" (25.40 mm)
  • f: -75 mm
  • R: -211 mm
  • tc: 2 mm
  • te: 2.8 mm
  • fb: -75.4 mm
  • Suggested Mount: LMR1

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000