|
|
|
| LD2060-A - N-SF11 Bi-Concave Lens, Ø12.7 mm, f = -15.0 mm, ARC: 350-700 nm |
|
|
|
| Product Summary: |
Features
- Material: N-SF11
- Wavelength Range: 350 - 700 nm
- Spherical Surface Power: 3 Fringes
- Focal Length: -15.0 mm
- Spherical Surface Irregularity: λ/4
This Bi-Concave lens is fabricated from an N-SF11 substrate. This lens is available A-Coated. Bi-concave lenses have a negative focal length and are best used to diverge a converging beam. Similar to a plano-concave lens, a bi-concave lens can diverge a collimated beam to a virtual focus like in a Galilean-type beam expander.
Specifications
- Lens Shape: Concave
- Material: N-SF11
- Wavelength Range (-A Coating): 350 - 700 nm
- Design Wavelength: 587.6 nm
- Index of Refraction: 1.778
- Surface Quality: 40/20 Scratch-Dig
- Diameter Tolerance: +0.0/-0.1 mm
- Thickness Tolerance: ±0.1 mm
- Centration: ≤3 arcmin
- Clear Aperture: ≥90% of Diameter
- Focal Length Tolerance: ±1%
- Diameter: 12.7 mm
- f: -15.0 mm
- R: -24.0 mm
- Center Thickness tc: 3.0 mm
- Edge Thickness te: 4.7 mm
- Back Focal Length fb: -15.8 mm
- Suggested Mount: LMR05
|
|
|
|
|
|
|