Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LC5289 - Ø1" CaF2 Plano-Concave Lens, f = -100.0 mm, Uncoated 
LC5289 - Ø1" CaF<sub>2</sub> Plano-Concave Lens, f = -100.0 mm, Uncoated
Zoom
LC5289
Ø1" CaF2 Plano-Concave Lens, f = -100.0 mm, Uncoated
Part Number: LC5289 - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: N/A
Price: $161.00
Add To Cart:
Qty :   
LC5289 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
eDrawing eDrawing
Zemax Zemax
Zemax (ZMX) Zemax (ZMX)
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Material: Vacuum-Grade Calcium Fluoride Substrate
  • Uncoated
  • Diameter: Ø1"
  • Focal Length: -100 mm

This Calcium Fluoride (CaF2) Plano-Concave Lenses, which offers high transmission from 0.18 - 8.0 µm, is uncoated. CaF2 is commonly used for applications requiring high transmission in the infrared and ultraviolet spectral ranges. Its extremely high laser damage threshold makes it useful for use with excimer lasers. The material exhibits a low refractive index, varying from 1.35 to 1.51 within its usage range of 180 nm to 8.0 µm. Calcium fluoride is also fairly chemically inert and offers superior hardness compared to its barium fluoride, magnesium fluoride, and lithium fluoride cousins.

Specifications
  • Material: Vacuum-Grade Calcium Fluoride
  • Wavelength Range: 0.18 - 8.0 µm
  • AR Coating Range: 3 - 5 µm
  • Reflectance over Coating Range (Avg.): <2.0%
  • Diameter Tolerance: +0.00/-0.10
  • Thickness Tolerance: ±0.1 mm
  • Focal Length Tolerance: ±1%
  • Surface Quality: 40-20 Scratch-Dig
  • Surface Flatness (Plano Side): λ/2
  • Spherical Surface Power (Concave Side): 3λ/2
  • Surface Irregularity: λ/2
  • Centration: ≤3 arcmin
  • Clear Aperture: >90% of Diameter
  • Design Wavelength: 588 nm
  • Diameter: 25.4 mm
  • f: -100.0 mm
  • R: -43.4 mm
  • Center Thickness tc: 3.0 mm
  • Edge Thickness te: 4.9 mm
  • Back Focal Length fb: -102.1 mm
  • Suggested Mount: LMR1

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000