Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LAT500 - Plano-Convex PTFE Teflon® Lens, Ø50 mm, f =500 @ 500 GHz 
LAT500 - Plano-Convex PTFE Teflon<sup>®</sup> Lens, Ø50 mm, f =500 @ 500 GHz
Zoom
LAT500
Plano-Convex PTFE Teflon® Lens, Ø50 mm, f =500 @ 500 GHz
Part Number: LAT500 - Ask a technical question Ask a technical question.
Weight: 0.10 lbs / Each
Available / Ships: Today
RoHS: RoHS Non-Compliant
Price: $30.20
Add To Cart:
Qty :   
LAT500 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Low Insertion Loss
  • Focal Length: 500 mm

This plastic plano-convex lenses made with Polytetrafluoroethylene (Virgin White PTFE, Teflon®), has a low dielectric constant of approximately 1.96 @ 520 GHz and an index of refraction of 1.4. The low dielectric constant of PTFE ensures that the insertion loss is reasonably low. PTFE is usable for frequencies up to ~2 THz.

Specifications
  • Material: PTFE Teflon®
  • Dielectric Constant: 1.96 at 520 GHz
  • Design Frequency: 500 GHz, n=1.4
  • Surface Irregularity: 10 µm, corresponding to λ/20 at 1.5 THz
  • Diameter Tolerance: +0.00/-0.20 mm
  • Surface Quality: 60-40 Scratch-Dig
  • Spherical Surface Power: 0.0025λ
  • Centration: ≤3 arcmin
  • Clear Aperture: >85% of diameter
  • DIA: 50.0 mm
  • f: 500.0 mm
  • R: 200.0 mm
  • Center Thickness tc: 6.6 mm
  • Edge Thickness te: 5.0 mm
  • Back Focal Length fb: 495.0 mm
  • Suggested Mount: LMR2

Related Items for LAT500:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000