Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LA5817-D - Ø1" CaF2 Plano-Convex Lens, f = 100.0 mm, AR-Coated: 1.8 - 2.4 µm  
LA5817-D - Ø1" CaF2 Plano-Convex Lens, f = 100.0 mm, AR-Coated: 1.8 - 2.4 µm
Zoom
LA5817-D
Ø1" CaF2 Plano-Convex Lens, f = 100.0 mm, AR-Coated: 1.8 - 2.4 µm
Part Number: LA5817-D - Ask a technical question Ask a technical question.
Weight: 0.07 lbs / Each
Available / Ships: 3-5 Days
RoHS: RoHS Compliant
Price: $122.00
Add To Cart:
Qty :   
LA5817-D Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ø1" (25.40 mm) Plano-Convex Spherical Singlet Lenses
  • Vacuum-Grade Calcium Fluoride Substrate (Abbe Number: 64.17)
  • AR-Coated for the 1.8 - 2.4 µm Range (-D Coating)
  • Average Reflectance: <0.5%
  • Focal Length: 100 mm
  • Surface Quality: 40-20 Scratch-Dig

The LA5817-D Calcium Fluoride (CaF2) Plano-Convex Lens features an antireflection coating for the 1.8 - 2.4 µm range. This coating greatly reduces the surface reflectivity of the substrate, yielding an average transmission in excess of 99% over the entire AR coating range. CaF2 is commonly used for applications requiring high transmission in the infrared and ultraviolet spectral ranges. The material exhibits a low refractive index, varying from 1.35 to 1.51 within its usage range of 180 nm to 8.0 µm. Calcium fluoride is also fairly chemically inert and offers superior hardness compared to its barium fluoride, magnesium fluoride, and lithium fluoride cousins.

Plano-convex lenses focus a collimated beam to the back focus and collimate light from a point source. This lens has a positive focal length and near-best-form shape for infinite and finite conjugate applications. To minimize the introduction of spherical aberrations, light should be bent gradually as it propagates through the lens. Therefore, when using this plano-convex lens to focus a collimated light source, the collimated light should be incident on the curved surface. Similarly, when collimating a point source of light, the diverging light rays should be incident on the planar surface of the lens.

Specifications
  • Lens Shape: Plano / Convex
  • Substrate Material: Vacuum-Grade Calcium Fluoride
  • Wavelength Range: 1.8 - 2.4 µm Range (-D Coating)
  • Design Wavelength: 588 nm
  • Surface Quality: 40-20 Scratch-Dig
  • Surface Flatness (Plano Side): ?/2
  • Spherical Surface Power (Convex side): 3?/2
  • Surface Irregularity: ?/2
  • Abbe Number: vd=64.17
  • Centration: =3 arcmin
  • Clear Aperture: >90% of Diameter
  • Thickness Tolerance: ±1.0%
  • Diameter Tolerance: +0.00 mm / -0.10 mm
  • Focal Length Tolerance: ±1%
  • Diameter: 1" (25.40 mm)
  • f: 100 mm
  • R: 43.4 mm
  • tc: 3.9 mm
  • te: 2 mm
  • fb: 97.3 mm
  • Suggested Fixed Lens Mount: LMR1

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000