Features
- Fabricated from UV Grade Fused Silica
- UV AR Coating for the 290 - 370 nm Range
- Ø25.4 mm Plano-Convex Spherical Singlet Lenses
The LA4663-UV UV Grade Fused Silica Plano-Convex comes with a UV antireflection coating for the 290 nm - 370 nm range. This UV antireflection coating is particularly desirable for applications with multiple optical elements. Fused Silica Plano-Convex lens offers high transmission in the deep UV and exhibits virtually no laser-induced fluorescence (as measured at 193 nm), making it an ideal choice for applications from the UV to the near IR. In addition, UV fused silica has better homogeneity and a lower coefficient of thermal expansion than N-BK7.
Plano-convex lenses focus a collimated beam to the back focus and collimate light from a point source. If the desired absolute magnification is either less than 0.2 or greater than 5.0, it is usually preferable to use a plano-convex lens (rather than a bi-convex lens which also causes collimated incident light to converge). Also, when image quality is not critical, plano-convex lenses can also be used as an economical substitute for achromatic doublets.
Specifications
- Lens Shape: Plano / Convex
- Design Wavelength: 587.6 nm
- Index of Refraction at 587.6 nm: 1.460
- Surface Quality: 40-20 Scratch-Dig
- Surface Flatness: λ/2
- Spherical Surface Power (Convex side): 3λ/2
- Surface Irregularity: λ/4
- Abbe Number: vd=64.17
- Centration: =3 arcmin
- Clear Aperture: >90% of Diameter
- Focal Length Tolerance: ±1%
- Diameter: 25.4 mm
- f: 1000 mm
- R: 460.1 mm
- tc: 2.2 mm
- te: 2 mm
- fb: 998.5 mm
- Suggested Fixed Lens Mount: LMR1
|