Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LA4280 - f = 10.0 mm, Ø6 mm UV Fused Silica Plano-Convex Lens, uncoated 
LA4280 - f = 10.0 mm, Ø6 mm UV Fused Silica Plano-Convex Lens, uncoated
Zoom
LA4280
f = 10.0 mm, Ø6 mm UV Fused Silica Plano-Convex Lens, uncoated
Part Number: LA4280 - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
Available / Ships: 3-5 Days
RoHS: RoHS Compliant
Price: $79.90
Add To Cart:
Qty :   
LA4280 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ø6 mm Plano-Convex Spherical Singlet Lenses
  • UV-Grade Fused Silica
  • Focal Length: 10 mm
  • Wavelength Range: 185 nm - 2.1 µm (Uncoated)
  • Surface Quality: 40-20 Scratch-Dig

The uncoated LA4280 UV Fused Silica Plano-Convex Lens offers high transmission in the deep UV and exhibits virtually no laser-induced fluorescence (as measured at 193 nm), making it an ideal choice for applications from the UV to the near IR. In addition, UV fused silica has better homogeneity and a lower coefficient of thermal expansion than N-BK7.

Plano-convex lenses can be used to focus a collimated beam that is incident on the curved surface of the lens (to minimize spherical aberrations). If the desired absolute magnification is either less than 0.2 or greater than 5.0, it is usually preferable to use a plano-convex lens (rather than a bi-convex lens which also causes collimated incident light to converge). Also, when image quality is not critical, plano-convex lenses can also be used as an economical substitute for achromatic doublets.

Specifications
  • Design Wavelength: 587.6 nm
  • Index of Refraction at 588 nm: 1.460
  • Surface Flatness (Plano Side): ?/2
  • Spherical Surface Power (Convex side): 3?/2
  • Surface Irregularity: ?/4
  • Centration: =3 arcmin
  • Clear Aperture: > 90% of Diameter
  • Focal Length Tolerance: ±1%
  • Diameter: 6 mm
  • Diameter Tolerance: +0.00 mm / -0.10 mm
  • f: 10 mm
  • R: 4.6 mm
  • tc: 2.6 mm
  • te: 1.5 mm
  • fb: 8.2 mm
  • Suggested Fixed Lens Mount: LMRA6 & LMR05

Related Items for LA4280:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000