Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LA1951-A - N-BK7 Plano-Convex Lens, Ø1", f = 25.4 mm, ARC: 350-700 nm 
LA1951-A - N-BK7 Plano-Convex Lens, Ø1in, f = 25.4 mm, AR Coating: 350-700 nm
Zoom
LA1951-A
N-BK7 Plano-Convex Lens, Ø1in, f = 25.4 mm, AR Coating: 350-700 nm
Part Number: LA1951-A - Ask a technical question Ask a technical question.
Weight: 0.07 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $31.80
Add To Cart:
Qty :   
LA1951-A Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Material: N-BK7 (Grade A), Abbe Number of 64.17
  • AR-Coated for the 350 - 700 nm Range
  • Ø25.4 mm Plano-Convex Spherical Singlet Lenses

The LA1951-A Plano-Convex Lens is fabricated from RoHS-compliant BK7 glass (N-BK7) and features an anti-reflection coating for the 350 to 700 nm range. N-BK7 is probably the most common optical glass used for high quality optical components. It is typically chosen whenever the additional benefits of UV fused silica (i.e., good transmission further into the UV and a lower coefficient of thermal expansion) are not necessary.

Plano-convex lenses focus a collimated beam to the back focus and collimate light from a point source. This lens has a positive focal length and near-best-form shape for infinite and finite conjugate applications. The lens is fabricated from N-BK7, which has an Abbe Number of 64.17; this value is an indicator of the dispersion.

Specifications
  • Lens Shape: Plano / Convex
  • Design Wavelength: 633 nm
  • Wavelength Range: 350 – 700 nm (-A Coating)
  • Index of Refraction at 633 nm: 1.515
  • Surface Quality: 40-20 Scratch-Dig
  • Damage Threshold: 7.5 J/cm2 (at 532 nm, 10 ns, 10 Hz, Ø0.504 mm)
  • Surface Flatness: λ/2
  • Spherical Surface Power (Convex side): 3λ/2
  • Surface Irregularity: λ/4
  • Abbe Number: vd=64.17
  • Centration: =3 arcmin
  • Clear Aperture: >90% of Diameter
  • Focal Length Tolerance: ±1%
  • Diameter: 25.4 mm
  • f: 25.4 mm
  • R: 13.1 mm
  • tc: 11.7 mm
  • te: 1.8 mm
  • fb: 17.7 mm
  • Suggested Fixed Lens Mount: LMR1

Related Items for LA1951-A:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000