Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LA1805 - N-BK7 Plano-Convex Lens, Ø1", f = 30.0 mm, Uncoated 
LA1805 - N-BK7 Plano-Convex Lens, Ø1in, f = 30.0 mm, Uncoated
Zoom
LA1805
N-BK7 Plano-Convex Lens, Ø1in, f = 30.0 mm, Uncoated
Part Number: LA1805 - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $22.10
Add To Cart:
Qty :   
LA1805 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Material: N-BK7 (Grade A), Abbe Number of 64.17
  • Wavelength Range: 350 nm - 2.0 µm (Uncoated)
  • Diameters: Ø25.4 mm
  • Offers Excellent Transmittance Throughout the Visible and Near Infrared

The N-BK7 Plano-Convex Lens is fabricated from RoHS-compliant BK7 glass (N-BK7). N-BK7 is probably the most common optical glass used for high quality optical components. It is typically chosen whenever the additional benefits of UV fused silica (i.e., good transmission further into the UV and a lower coefficient of thermal expansion) are not necessary.

Like all plano-convex lenses, this lens has a positive focal length of 30 mm, and a near-best-form shape for infinite and finite conjugate applications. This lens can be used to converge collimated beams or collimate light from a point source. To minimize the introduction of spherical aberration, a collimated light source should be incident on the curved surface of the lens when being focused and a point light source should be incident on the planar surface when being collimated.

Specifications
  • Lens Shape: Plano / Convex
  • Design Wavelength: 633 nm
  • Index of Refraction at 633 nm: 1.515
  • Surface Quality: 40-20 Scratch-Dig
  • Surface Flatness: λ/2
  • Spherical Surface Power (Convex side): 3λ/2
  • Surface Irregularity: λ/4
  • Abbe Number: vd=64.17
  • Centration: =3 arcmin
  • Clear Aperture: >90% of Diameter
  • Focal Length Tolerance: ±1%
  • Diameter: 25.4 mm
  • f: 30 mm
  • R: 15.5 mm
  • tc: 8.6 mm
  • te: 2 mm
  • fb: 24.3 mm
  • Suggested Fixed Lens Mount: LMR1

Related Items for LA1805:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000