Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LA1464-633 - f = 1000.0 mm, Ø1", N-BK7 Plano-Convex Lens, 633 nm V-Coat 
LA1464-633 - f = 1000.0 mm, Ø1in, N-BK7 Plano-Convex Lens, 633 nm V-Coat
Zoom
LA1464-633
f = 1000.0 mm, Ø1in, N-BK7 Plano-Convex Lens, 633 nm V-Coat
Part Number: LA1464-633 - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $26.50
Add To Cart:
Qty :   
LA1464-633 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ø25.4 mm Plano-Convex Spherical Singlet Lenses
  • Material: N-BK7 (Abbe Number: 64.17)
  • AR V-Coat: 633 nm
  • Focal Length: 1000 mm
  • Surface Quality: 20-10 Scratch-Dig

The LA1464-633 Plano-Convex Lens is fabricated from N-BK7 glass and features a laser line V-coat at 633 nm for use with high-power HeNe lasers. V-coating is a multilayer, antireflective, dielectric, thin-film coating that achieves a theoretical minimum reflectance over a narrow band of wavelengths. N-BK7 is typically chosen whenever the additional benefits of UV fused silica (i.e., good transmission further into the UV and a lower coefficient of thermal expansion) are not necessary.

The LA1464-633 plano-convex lens has a positive focal length (1000 mm) and near-best-form shape for infinite and finite conjugate applications. Plano-convex lenses can be used to focus a collimated beam that is incident on the curved surface of the lens (to minimize spherical aberrations). If the desired absolute magnification is either less than 0.2 or greater than 5.0, it is usually preferable to use a plano-convex lens (rather than a bi-convex lens which also causes collimated incident light to converge). Also, when image quality is not critical, plano-convex lenses can also be used as an economical substitute for achromatic doublets.

Specifications
  • Design Wavelength: 587.6 nm
  • Index of Refraction at 633 nm: 1.515
  • Damage Threshold: 10 J/cm2 (1064nm, 10 ns, 10 Hz, Ø1.040 mm)
  • Surface Flatness (Plano Side): λ/2
  • Spherical Surface Power (Convex side): 3λ/2
  • Surface Irregularity: λ/4
  • Centration: =3 arcmin
  • Clear Aperture: > 90% of Diameter
  • Focal Length Tolerance: ±1%
  • Diameter: 25.4 mm
  • f: 1000 mm
  • R: 515.1 mm
  • tc: 2.2 mm
  • te: 2 mm
  • fb: 998.6 mm
  • Suggested Fixed Lens Mount: LMR1

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000