Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LA1461-B - N-BK7 Plano-Convex Lens, Ø1", f = 250.0 mm, ARC: 650-1050 nm 
LA1461-B - N-BK7 Plano-Convex Lens, Ø1in, f = 250.0 mm, AR Coating: 650-1050 nm
Zoom
LA1461-B
N-BK7 Plano-Convex Lens, Ø1in, f = 250.0 mm, AR Coating: 650-1050 nm
Part Number: LA1461-B - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $27.70
Add To Cart:
Qty :   
LA1461-B Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
Zemax (ZMX) Zemax (ZMX)
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ø25.4 mm Plano-Convex Spherical Singlet Lenses
  • Material: N-BK7 (Abbe Number: 64.17)
  • AR-Coated for the 650 – 1050 nm Range
  • Focal Length: 250 mm
  • Surface Quality: 20-10 Scratch-Dig

The LA1461-B Plano-Convex Lens is fabricated from RoHS-compliant BK7 glass (N-BK7) and features an antireflection coating for the 650 to 1050 nm range. N-BK7 is probably the most common optical glass used for high quality optical components.

Plano-convex lenses focus a collimated beam to the back focus and collimate light from a point source. This lens has a positive focal length and near-best-form shape for infinite and finite conjugate applications. The lens is fabricated from N-BK7, which has an Abbe Number of 64.17; this value is an indicator of the dispersion.

Specifications
  • Lens Shape: Plano / Convex
  • Design Wavelength: 633 nm
  • Wavelength Range: 650 to 1050 nm (-B Coating)
  • Index of Refraction at 633 nm: 1.515
  • Surface Quality: 40-20 Scratch-Dig
  • Damage Threshold: 7.5 J/cm2 (at 810 nm, 10 ns, 10 Hz, Ø0.144 mm)
  • Surface Flatness: λ/2
  • Spherical Surface Power (Convex side): 3λ/2
  • Surface Irregularity: λ/4
  • Abbe Number: vd=64.17
  • Centration: ≤3 arcmin
  • Clear Aperture: >90% of Diameter
  • Focal Length Tolerance: ±1%
  • f: 250 mm
  • R: 128.8 mm
  • tc: 2.6 mm
  • te: 2 mm
  • fb: 248.3 mm
  • Suggested Fixed Lens Mount: LMR1

Related Items for LA1461-B:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000