Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LA0270-E - Ø1" BaF2 Plano-Convex Lens, f = 75.0 mm, AR-Coated: 3 - 5 µm  
LA0270-E - Ø1" BaF<sub>2</sub> Plano-Convex Lens, f = 75.0 mm, AR-Coated: 3 - 5 µm
Zoom
LA0270-E
Ø1" BaF2 Plano-Convex Lens, f = 75.0 mm, AR-Coated: 3 - 5 µm
Part Number: LA0270-E - Ask a technical question Ask a technical question.
Weight: 0.07 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $225.00
Add To Cart:
Qty :   
LA0270-E Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ø1" (25.40 mm) Plano-Convex Lens
  • Substrate: Barium Fluoride
  • AR-Coated for the 3 – 5 µm Range
  • Focal Length: 75 mm
  • Surface Quality: 40-20 Scratch-Dig

The LA0270-E Barium Fluoride (BaF2) Plano-Convex Lens has an AR coating deposited on both surfaces that is optimized for the 3.0 to 5.0 µm spectral range. The lens has an average transmission in excess of 95% over the wavelength range. Due to its transparency from 200.0 nm to 11.0 µm, Barium Fluoride is commonly chosen for applications that require transmission into the ultraviolet. Although its properties are similar to those of Calcium Fluoride, BaF2 offers the benefits that it is more resistant to high energy radiation. However, it is less resistant to water damage. Pronounced degradation of the BaF2 substrate occurs at 500 °C when exposed to water, but in dry environments, it can be used in applications requiring exposure to temperatures up to 800 °C.

Plano-convex lenses focus a collimated beam to the back focus and collimate light from a point source. This lens has a positive focal length and near-best-form shape for infinite and finite conjugate applications.

Specifications
  • Lens Shape: Plano / Convex
  • Substrate: Barium Fluoride
  • AR Coating Range: 3.0 - 5.0 µm
  • Design Wavelength: 4 µm
  • Reflectance over Coating Range (Avg.): <2.0%
  • Surface Quality: 40-20 Scratch-Dig
  • Surface Flatness (Plano Side): ?/2
  • Spherical Surface Power (Convex side): 3?/2
  • Centration: =3 arcmin
  • Clear Aperture: >90% of Diameter
  • Thickness Tolerance: ±0.2 mm
  • Diameter Tolerance: +0.00 mm / -0.10 mm
  • Focal Length Tolerance: ±1%
  • Diameter: 1" (25.40 mm)
  • f: 75 mm
  • R: 34.3 mm
  • tc: 4.4 mm
  • te: 2 mm
  • fb: 72 mm
  • Suggested Fixed Lens Mount: LMR1

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000