Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

KT112 - Fiber Launch System: Laser Diode to Fiber, Ø5.6 & Ø9mm (Optics Sold Separately) 
Zoom
KT112
Fiber Launch System: Laser Diode to Fiber, Ø5.6 & Ø9mm (Optics Sold Separately)
Part Number: KT112 - Ask a technical question Ask a technical question.
Weight: 4.49 lbs / Each
KT112 Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Accepts FC or SMA Connectorized Cables
  • 45% Typical Coupling Efficiency Measured with a HL6714G (10 mW, 670 nm) Laser Diode into an SM600 Single Mode Fiber (3.3 µm Core)
  • High-Precision Differential Adjusters Provide Submicron Translation

The KT112 fiber launch system is designed to couple the output from a laser diode with a Ø5.6 mm or Ø9 mm package into single or multimode fiber optic cables terminated with either FC or SMA connectors. The individual optomechanical parts used in the KT112 assembly are imperial or universal.


Related Items for KT112:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000