Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

KC1-T-PZ/M - SM1-Threaded Cage Assembly Piezoelectric Kinematic Mount, Metric 
KC1-T-PZ/M - SM1-Threaded Cage Assembly Piezoelectric Kinematic Mount, Metric
Zoom
KC1-T-PZ/M
SM1-Threaded Cage Assembly Piezoelectric Kinematic Mount, Metric
Part Number: KC1-T-PZ/M - Ask a technical question Ask a technical question.
Weight: 0.83 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - Exempt7(c)-I
Price: $599.60
Add To Cart:
Qty :   
KC1-T-PZ/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 30 mm Cage System Compatible
  • 1/4"-80 Adjusters Provide 7 mrad/rev
  • Mechanical: ±5° Angular Range, 10 arcsec Angular Resolution
  • Piezoelectric: 30 arcsec Angular Range, 0.06 arcsec Angular Resolution
  • Linear Translation: ±3 mm with Actuators, ±4 µm with Piezos

The KC1-T-PZ/M piezo-actuated kinematic mirror mount is based on our popular KC1-T SM1-threaded kinematic mount for Ø1" optics. Coarse adjustment is provided by 1/4"-80 lead screws, while fine control of both translation and the angle of the front plate is controlled by piezoelectric stacks. The KC1-T-PZ/M can hold Ø1" mirrors less than 5 mm thick. Three cables are included to connect the mount to a piezo driver.

Note: While threaded optics and lens tubes can be attached to the KC1-T-PZ, increasing the distance between the pivot points of the mount and the reflective surface of the mirror is generally undesirable, as this will amplify movement.


Related Items for KC1-T-PZ/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000