Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

K6A1 - Prism Mount Accessory for K6X 6-Axis Mount, Imperial 
K6A1 - Prism Mount Accessory for K6X 6-Axis Mount, Imperial
Zoom
K6A1
Prism Mount Accessory for K6X 6-Axis Mount, Imperial
Part Number: K6A1 - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $39.50
Add To Cart:
Qty :   
K6A1 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
The K6A1 is a 0.5" x 1.68" platform designed to be mounted on the rotation ring on the K6X six-axis kinematic mount and the CRM1 series (all versions) of 30 mm cage compatible rotation mounts. The platform is mounted using the included #4-40 screws (hex key included). The platform has an adjustment range of 1/4" so that the optic placed on the platform can be positioned on the axis of rotation. The platform has four #6-32 tapped holes on the corners that can be used to mount, among other things, the included PM3 prism clamping arm.

Related Items for K6A1:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000