Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

IO-F-850 - Fiber Isolator, 850 nm, SM, 2 W, No Connectors 
IO-F-850 - Fiber Isolator, 850 nm, SM, 2 W, No Connectors
Zoom
IO-F-850
Fiber Isolator, 850 nm, SM, 2 W, No Connectors
Part Number: IO-F-850 - Ask a technical question Ask a technical question.
Weight: 0.92 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $1,600.00
Add To Cart:
Qty :   
IO-F-850 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Minimize Feedback into Optical Systems
  • Wavelength Range: 850 ± 10 nm
  • Polarization Independent
  • Minimum 1 m Length of Fiber per side of Isolator

The IO-F-850 Polarization Independent Fiber Isolator protects laser sources from back reflections and signals that can cause instabilities and damage to fiber coupled laser sources. An isolator is an optical device that allows light propagating in the forward direction to be transmitted, while absorbing or displacing light propagating in the reverse direction. This isolator is with a wavelength range of 850 ± 10 nm. High power fiber isolators are built using a specialized fiber end face process to increase power handling capabilities. A minimum of 1 m of fiber is included on both sides of each fiber isolator.

Specifications
  • Wavelength: 850 ± 10 nm
  • Max Power: 2 W (CW)
  • Isolation: 30 - 38 dB
  • PDL: ≤0.25 dB
  • Return Loss: >50 dB
  • Fiber: 780HP

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000