Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

IO-5-405-LP - Free-Space Isolator, 405 nm, Ø4.5 mm Max Beam, 10 W Max 
IO-5-405-LP - Free-Space Isolator, 405 nm, Ø4.5 mm Max Beam, 10 W Max
Zoom
IO-5-405-LP
Free-Space Isolator, 405 nm, Ø4.5 mm Max Beam, 10 W Max
Part Number: IO-5-405-LP - Ask a technical question Ask a technical question.
Weight: 3.30 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $1,975.00
Add To Cart:
Qty :   
IO-5-405-LP Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Minimize Feedback into Optical System
  • Free-Space Input and Output
  • Adjustable Tuning Range
    • Polarization Dependent
    • General Purpose Isolator

Thorlabs IO-5-405-LP Free-Space Isolator is an adjustable narrowband isolator. This isolator is set for 45° of rotation at 405 nm, the design wavelength; however, it offers the ability to adjust the input and output polarizer alignment. This adjustment allows the center wavelength to be set at any wavelength within the specified tuning range. This isolator has a Lower Power (LP) Glan-type crystal polarizer which is larger than other polarizers but offers very high transmission.

Optical isolators are magneto-optic devices that only transmit light in one direction. They are able to isolate a source, such as a laser, from back reflections. Back reflections typically create instabilities in a system, which can lead to a number of issues. Mode hop, amplitude modulation, and frequency shifts are all possible side effects of these instabilities. Additionally, power spikes created by back reflections can permanently damage equipment such as lasers and optics.

Thorlabs offers a wide selection of in-stock free-space optical isolators. These isolators typically have higher transmittance and isolation than all other isolators on the market. Furthermore, because of certain proprietary features (covered by 25 years of experience and 5 US patents), our isolators are smaller and have higher performance than any other units of equivalent aperture available.

Specifications
  • Type: Adjustable Narrowband
  • Center Wavelength: 405 nm
  • Tuning Range: 395 – 420 nm
  • Operating Range: 390 – 425 nm
  • Transmission: 84%
  • Isolation: 32 – 42 dB
  • Max Beam Diameter: 4.5 mm
  • Max Power: 10 W
  • Max Power Density: 30 W/cm2

Related Items for IO-5-405-LP:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000