Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

IO-2.5E-1064-VLP - Free-Space Isolator, 1064 nm, Ø2.3 mm Max Beam, 450 mW Max 
IO-2.5E-1064-VLP - Free-Space Isolator, 1064 nm, Ø2.3 mm Max Beam, 450 mW Max
Zoom
IO-2.5E-1064-VLP
Free-Space Isolator, 1064 nm, Ø2.3 mm Max Beam, 450 mW Max
Part Number: IO-2.5E-1064-VLP - Ask a technical question Ask a technical question.
Weight: 0.43 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Non-Compliant
Price: $1,430.00
Add To Cart:
Qty :   
IO-2.5E-1064-VLP Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Minimize Feedback into Optical System
  • Free-Space Input and Output
  • Fixed Wavelength
    • Polarization Dependent
    • Smallest and Least Expensive
    • No Tuning

Thorlabs IO-2.5E-1064-VLP Free-Space Isolator is a fixed narrowband isolator with optics that are factory aligned and fixed into place so that the peak isolation and transmission will occur at 1064 nm, the pre-defined center wavelength. Any deviation from this wavelength will cause a dip in isolation and transmission. This isolator has a Very Low Power (VLP) absorptive film polarizer which is the smallest package we offer.

Optical isolators are magneto-optic devices that only transmit light in one direction. They are able to isolate a source, such as a laser, from back reflections. Back reflections typically create instabilities in a system, which can lead to a number of issues. Mode hop, amplitude modulation, and frequency shifts are all possible side effects of these instabilities. Additionally, power spikes created by back reflections can permanently damage equipment such as lasers and optics.

Thorlabs offers a wide selection of in-stock free-space optical isolators. These isolators typically have higher transmittance and isolation than all other isolators on the market. Furthermore, because of certain proprietary features (covered by 25 years of experience and 5 US patents), our isolators are smaller and have higher performance than any other units of equivalent aperture available.

Specifications
  • Type: Fixed Narrowband
  • Center Wavelength: 1064 nm
  • Operating Range: 1058 – 1084 nm
  • Transmission: 86%
  • Isolation: 28 –34 dB
  • Max Beam Diameter: 2.3 mm
  • Max Power: 0.45 W
  • Max Power Density: 25 W/cm2

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000