Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

HYPERION - High-Speed Spectral Domain OCT Imaging System, 930 nm 
HYPERION - High-Speed 930 nm Spectral Domain OCT Imaging System
Zoom
HYPERION
High-Speed 930 nm Spectral Domain OCT Imaging System
Part Number: HYPERION - Ask a technical question Ask a technical question.
Weight: 144.10 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Compliant
Price: $69,828.00
Add To Cart:
Qty :   
HYPERION Support Documentation
 
Software Manual: Operating Manual
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Base Unit Auto CAD PDF Base Unit
Auto CAD PDF 3D Probe Auto CAD PDF 3D Probe
Auto CAD DXF Base Unit Auto CAD DXF Base Unit
Auto CAD DXF 3D Probe Auto CAD DXF 3D Probe
Solidworks Base Unit Solidworks Base Unit
Solidworks 3D Probe Solidworks 3D Probe
eDrawing Base Unit eDrawing Base Unit
eDrawing 3D Probe eDrawing 3D Probe
Step Base Unit Step Base Unit
Step 3D Probe Step 3D Probe
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ideal for High-Speed and Volume Imaging Applications
  • High-Speed Acquisition Enables Real-Time Streaming of Volume Data Sets
  • Online Rendering of 3D Models
  • Custom Configuration Available

Thorlabs' High-Speed HYPERION™ OCT Imaging System provides high-speed acquisition up to 110,000 A-Scans per second. At such rates, this system is ideal for fast volume data acquisition or monitoring rapid dynamic processes within a sample.

The HYPERION utilizes a Camera Link data connection and is controlled via software preinstalled on a high-performance computer that is capable of online rendering and display of all measured 3D datasets. It also includes a 3D scanning prope with integrated video camera for volume imaging and live video display. The included stand and sample stage provides XY translation and rotation of the sample along with axial travel of the probe. The HYPERION is fuly functional right out of the box.

System Specifications
  • Center Wavelength: 930 nm
  • Bandwidth (3 dB): 100 nm
  • A-Scan Line Rate: 110 kHz
  • B-Scan Frame Rate (512 lines/frame): 55 fps
  • Depth Resolution (Air/Water): 5.8 µm / 4.5 µm
  • Lateral Resolution: 8 µm
  • Sensitivity: 86 dB
  • Maximum Pixels per A-Scan: 1024
  • Maximum Field of View (L × W × D): 10 × 10 × 2.7 mm

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000