Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

HWXYT-B - FiberBench Tweaker Module, 2.5 mm Thick, ARC: 650-1050 nm 
HWXYT-B - FiberBench Tweaker Module, 2.5 mm Thick, ARC: 650-1050 nm
Zoom
HWXYT-B
FiberBench Tweaker Module, 2.5 mm Thick, ARC: 650-1050 nm
Part Number: HWXYT-B - Ask a technical question Ask a technical question.
Weight: 0.08 lbs / Each
Available / Ships: Today
RoHS: N/A
Price: $150.00
Add To Cart:
Qty :   
HWXYT-B Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Use for Beam Steering with Micron-Level Precision
  • AR Coating: -B (650 - 1050 nm)
  • Ravg<0.5% over Wavelength Range
  • Vertical and Horizontal Beam Displacement
  • Use as Attenuator (0 - 20 dB)
  • Use to Correct Known Offsets of System Optics
  • Please Contact FiberBench@Thorlabs.com for More Information or Special Requests

The HWXYT-B Tweaker Module consists of a precision-polished, AR-coated, plane-parallel plate mounted on a magnetic ball and socket. The module allows for quick and precise displacement of a beam parallel to the optical axis, thus enabling several hundred microns of positional correction due to source drifting. The plates are offered with a thickness of 2.5 mm and can be rotated and tilted in nearly any orientation. The beam is consequently displaced parallel to the optical axis by as much as 500 µm. Tilting beyond 30º is not recommended as it can cause insertion loss because of the angular dependence of the AR coating.


Related Items for HWXYT-B:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000