Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

HNL150R-JP - HeNe Laser, 632.8 nm, 15 mW, Random, 100 VAC 
HNL150R-JP - HeNe Laser, 632.8 nm, 15 mW, Random, 100 VAC
Zoom
HNL150R-JP
HeNe Laser, 632.8 nm, 15 mW, Random, 100 VAC
Part Number: HNL150R-JP - Ask a technical question Ask a technical question.
Weight: 10.00 lbs / Each
Available / Ships: Today
RoHS: RoHS Non-Compliant
Price: $2,171.53
Add To Cart:
Qty :   
HNL150R-JP Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 632.8 nm Central Wavelength
  • Randomly Polarized Output Beam
  • Output Power of 15.0 mW
  • Includes Power Supply

This cylindrical, 15.0 mW, red (632.8 nm) Helium-Neon laser feature a tube design that makes it easy to mount in nearly any optical system. The laser comes with a built-in interlock for safety. The laser output is randomly polarized and the laser beam divergence is 1.15 mrad. A 100 VAC power supply is provided.

Specifications
  • Output Power (Measured at 633 nm): 15.0 mW
  • 1/e2 beam diameter: 0.70 mm
  • Divergence: 1.15 mrad
  • Polarization: Random
  • Longitudinal Mode Spacing: 257 MHz
  • Noise(RMS) (30 Hz to 10 MHz): 0.5%
  • Operating Voltage: 3800 VDC
  • Operating Current: 6.5 mA

Related Items for HNL150R-JP:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000