Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

HNL100R - HeNe Laser, 632.8 nm, 10 mW, Random, 120 VAC 
HNL100R - HeNe Laser, 632.8 nm, 10 mW, Random, 120 VAC
Zoom
HNL100R
HeNe Laser, 632.8 nm, 10 mW, Random, 120 VAC
Part Number: HNL100R - Ask a technical question Ask a technical question.
Weight: 10.00 lbs / Each
Available / Ships: Today
RoHS: RoHS Non-Compliant
Price: $1,804.28
Add To Cart:
Qty :   
HNL100R Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 632.8 nm Central Wavelength
  • Randomly Polarized Output Beam
  • Output Power of 10.0 mW
  • Includes Power Supply

This cylindrical, 10.0 mW, red (632.8 nm) Helium-Neon laser feature a tube design that makes it easy to mount in nearly any optical system. The laser comes with a built-in interlock for safety. The laser output is randomly polarized and the laser beam divergence is 1.2 mrad. A 120 VAC power supply is provided.

Specifications
  • Output Power (Measured at 633 nm): 10.0 mW
  • 1/e2 beam diameter: 0.68 mm
  • Divergence: 1.2 mrad
  • Polarization: Random
  • Longitudinal Mode Spacing: 320 MHz
  • Noise(RMS) (30 Hz to 10 MHz): 1.0%
  • Operating Voltage: 3100 VDC
  • Operating Current: 6.5 mA

Related Items for HNL100R:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000