Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

HL6344G - 635 nm, 10 mW, Ø9 mm, A Pin Code, Hitachi Laser Diode 
Zoom
HL6344G
635 nm, 10 mW, Ø9 mm, A Pin Code, Hitachi Laser Diode
Part Number: HL6344G - Ask a technical question Ask a technical question.
Weight: 0.01 lbs / Each
HL6344G Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
MFG Spec MFG Spec
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Output Power: 10 mW
  • Center Wavelength: 635 nm
  • Compatible with Thorlabs' Laser Diode and TEC Controllers
  • For Convenience, Thorlabs Retains the LD Manufacturer's Item Number

Thorlabs HL6344G Laser Diode has a center wavelength of 635 nm. It also has a Ø9 mm package. We have categorized the pin configuration of TO-packaged diodes in to standard A, B, C, D, E, F, G and H pin codes. This pin code allows the user to easily determine compatible mounts. For more information about the pin codes, please use the breadcrumb links at the top of the page and go to the Visible Laser Diodes: Center Wavelengths from 404 nm to 785 nm page. TO-packed diodes are the most widely supported diodes by our product line, followed by butterfly packaged lasers.

While the center wavelength is listed for this diode, it is only a typical number. The center wavelength of a particular diode varies from production run to production run, thus the diode you receive may not operate at the typical center wavelength. This diode can be temperature tuned, which will alter the lasing wavelength.

Laser diodes are sensitive to electrostatic shock. Please take the proper precautions when handling the device. Fabry-Perot lasers are also sensitive to optical feedback, which can cause significant fluctuations in the output power of the laser diode depending on the application. Members of our technical support staff are available to help you select a laser diode and to discuss possible operation issues.

Specifications
  • Wavelength: 635 nm
  • Power: 10 mW
  • Package: Ø9 mm
  • Pin Code: A
  • Mode: Single Mode

Related Items for HL6344G:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000