Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

GRIN2308A - GRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 830 nm Design Wavelength, Uncoated 
GRIN2308A - GRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 830 nm Design Wavelength, Uncoated
Zoom
GRIN2308A
GRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 830 nm Design Wavelength, Uncoated
Part Number: GRIN2308A - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $39.00
Add To Cart:
Qty :   
GRIN2308A Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
Zemax (ZMX) Zemax (ZMX)
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Graded-Index Lenses for Fiber Coupling and Collimation
  • Uncoated
  • Small, Low-Cost Design is Ideal for Telecom Applications

Thorlabs’ GRIN2308A graded-index (GRIN) lens is designed for use at 830 nm. GRIN lenses are typically used in fiber-based passive and active components to couple laser light from one fiber through a free space optical system and back into another fiber. This lens can also be used for coupling the output of laser diodes into fibers, focusing laser light onto a detector, or collimating laser light.

GRIN lenses' major advantage over aspheric lenses is their lower cost and ease of handling due to the sleeve and ferrule (available separately). Additionally they do not require an air gap to function since the operation of the lens is due to varying indices in the lens itself, rather than the difference in indices between the air and lens. Additionally, in a GRIN lens, all optical paths (index multiplied by distance) are the same due to the radially varying index of refraction. This is in contrast with a traditional spherical or aspheric lens.

A ray incident on the front surface of a GRIN lens follows a sinusoidal path along the rod. The "pitch" of the lens is the fraction of a full sinusoidal period that the ray traverses in the lens (ie, a lens with a pitch of 0.25 has a length equal to 1/4 of a sine wave, which would collimate a point source at the surface of the lens). This GRIN lens features pitches of 0.23 and 0.29, which are just short of focus and just past focus, respectively.

Specifications
  • Transmittance: >89%, 380 – 2000 nm
  • Polarization Preservation: 0.99
  • Operating Temperature: <350 °C
  • Pitch: 0.23
  • Facet Angle: 8°
  • Design Wavelength: 830 nm
  • Effective Focal Length: 1.90 mm
  • Working Distance: 0.239 mm
  • Index: 1.5986
  • NA: 0.46
  • Gradient Constant: 0.332 mm-1
  • Diameter: Ø1.8 mm

Related Items for GRIN2308A:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000