Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

GR50-1850 - Ruled Diff. Grating, 1800/mm, 500 nm Blaze, 50 x 50 x 9.5 mm 
GR50-1850 - Ruled Diff. Grating, 1800/mm, 500 nm Blaze, 50 x 50 x 9.5 mm
Zoom
GR50-1850
Ruled Diff. Grating, 1800/mm, 500 nm Blaze, 50 x 50 x 9.5 mm
Part Number: GR50-1850 - Ask a technical question Ask a technical question.
Weight: 0.20 lbs / Each
Available / Ships: 3-5 Days
RoHS: RoHS Compliant
Price: $179.60
Add To Cart:
Qty :   
GR50-1850 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 500 nm Blaze Wavelength
  • Aluminum Reflective Coating
  • Low Ghosting, <0.5% of Parent Line
  • Soda Lime Glass Substrate
  • Produced from Ruled Original

This ruled diffraction grating is optimized with a blaze wavelength of 500 nm. Ruled gratings are ideal for applications centered at the grating’s blaze angle. The grating will have a relatively sharp efficiency peak about the blaze wavelength. Ruled gratings typically offer higher efficiencies than holographic gratings, while holographic gratings do not produce ghosting effects.

Warning
Optical gratings can be easily damaged by moisture, fingerprints, aerosols, or the slightest contact with any abrasive material. Gratings should only be handled when necessary and always held by the sides. Latex gloves or a similar protective covering should be worn to prevent oil from fingers from reaching the grating surface. No attempt should be made to clean a grating other that blowing off dust with clean, dry air or nitrogen. Solvents will likely damage the grating’s surface. Scratches or other minor cosmetic imperfections on the surface of a grating do not usually affect performance and are not considered defects.

Specifications
  • Grooves/mm: 1800
  • Blaze Angle: 26° 44'
  • Dispersion (nm/mrad): 0.5
  • Size: 50 x 50 mm

Related Items for GR50-1850:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000