Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

GPS011 - 1D or 2D Galvo System Linear Power Supply 
GPS011 - 1D or 2D Galvo System Linear Power Supply
Zoom
GPS011
1D or 2D Galvo System Linear Power Supply
Part Number: GPS011 - Ask a technical question Ask a technical question.
Weight: 6.10 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $450.00
Add To Cart:
Qty :   
GPS011 Support Documentation
 
Manual: Operating Manual
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Compatible With All Thorlabs’ Galvo Systems
  • Low Noise, Linear Supply Minimizes Electrical Interference
  • Capable of Powering Two Server Driver Cards Simultaneously

The GPS011 power supply is a low noise, linear supply designed to minimize electrical interference for maximum system resolution. The power supply is compatible with all our galvo systems and can power two server driver cards simultaneously. The unit has two outputs and comes with two power cables that are terminated so that they can be plugged directly into both the socket on the driver board and the power supply.

The GPS011 delivers ± 15 VDC at 3A and can be powered by 115 VAC or 230/240 VAC. A standard switch mode power supply may be used for low demand applications. The black power supply enclosure measures 274 mm x 179 mm x 116 mm (10.8" x 7.0" x 4.6"), has a cooling fan, and is protected from power surges by a main input fuse.

Specifications
  • Power Output: ± 15 VDC at 3A (rms continous)
  • Input Voltage Range: Switchable: 115 to 120 VAC or 230 to 240 VAC, 47 to 63 Hz
  • Fuses: 3 A 250 V Anti-surge
  • Power Supply Size: 10.8" x 7.0" x 4.6"
  • Weight: 10.4 lbs (4.73 lg)
  • /ul>

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000