Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

GNL10-Z8 - Large Motorized Goniometer, 1.00" Point of Rotation, ±8º Adjustment 
GNL10-Z8 - Large Motorized Goniometer, 1.00in Point of Rotation, ±8º Adjustment
Zoom
GNL10-Z8
Large Motorized Goniometer, 1.00in Point of Rotation, ±8º Adjustment
Part Number: GNL10-Z8 - Ask a technical question Ask a technical question.
Weight: 0.88 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $747.10
Add To Cart:
Qty :   
GNL10-Z8 Support Documentation
 
Motor Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Pure Rotational Motion About a Virtual Point
  • 1° Graduation Marks on Side
  • Backlash-Free Spring-Loaded Design
  • Fully Lockable
  • Single Axis and XY Configurations
  • DC Motorized with Z8 Actuator

The GNL10-Z8 Large Motorized Goniometer offers unobstructed, pure rotational motion about its point of rotation over the angle of rotation. The compact, stackable design allows one model to be fastened to the top plate of another aligning their points of rotation. The GNL10-Z8 mounts atop the GNL18-Z8. These two axis stage setups can be purchased as a single package (GNL20-Z8) at a cost savings.

The precision dovetail design, accompanied by a backlash-free lead screw and a vernier scale, provides accurate and repeatable positioning. A side mounted setscrew can be used to lock the platform in position. The GNL10-Z8 goniometer provides a generous array of taps [4-40 and 6-32] for mounting.

Specifications
  • Distance to Point of Rotation: 1.00"
  • Rotation: ±8°
  • Accuracy: 0.167°
  • Load Capacity: 0.50 lbs
  • Goniometer Dim: 1.50" x 1.50" x 0.75"
  • Base Plate Dim: 1.50" x 2.50" x 0.200"
  • Z8 Actuator
    • Travel: 0.5"
    • Max Load Vertical: 10 lbs
    • Max Load Horizontal: 20 lbs
    • Motor Type: DC Servo
    • Motor Drive Voltage: 12 V
    • Max Recommended Current: 80 mA
    • Lead Screw Pitch: 1.0 mm
    • Calculated Resolution: 29 nm
    • Repeatability: <8 µm
    • Backlash (with Preload): <8 µm
    • Feedback: Hall Effect Encoder
    • Encoder Counts per Rev. of the Lead Screw: 34,304
    • Planetary Gearhead Ratio: 67:1
    • Limit Switches: Electromechanical
    • Speed Range: 0.050 to 3.0 mm/s
    • Operating Temperature: -22 - 185 °F
    • Cable Length: 1.6'
    • Compatible Controller: TDC001
  • Unpackaged Weight: 181 g

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000