Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

GLB5 - Glan-Laser alpha-BBO Polarizer, 5.0 mm CA, SLAR MgF2 (210 - 450 nm) 
GLB5 - Glan-Laser alpha-BBO Polarizer, 5.0 mm CA, SLAR MgF<sub>2</sub> (210 - 450 nm)
Zoom
GLB5
Glan-Laser alpha-BBO Polarizer, 5.0 mm CA, SLAR MgF2 (210 - 450 nm)
Part Number: GLB5 - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $640.00
Add To Cart:
Qty :   
GLB5 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Extinction Ratio: 100,000:1
  • Fabricated from the Highest-Grade, Laser-Quality a-BBO
  • Coating: 210 - 450 nm (centered at 266 nm), Ravg <1.5%
  • High Damage Threshold: 5 J/cm2 (10 ns pulse, 10 Hz, Ø0.347 mm Spot Size, @ 355 nm)
  • Low Scatter
  • Wavefront Distortion: ≤ λ/8 Over Clear Aperture (Excluding Side Ports)
  • Surface Quality: 20/10 Scratch-Dig on Input and Exit Faces; 40/20 Scratch-Dig on Side Ports
  • Air-Spaced Design

This Thorlabs Glan-Laser a-BBO Polarizer is specifically designed to deal with high-energy, short-wavelength laser light. Like the Glan-Taylor and Glan-Laser Calcite Polarizers, this polarizer is ideal for applications requiring extremely high polarization purity (100,000:1), high damage threshold (5 J/cm2, 10 ns pulse, 10 Hz, 0.347 mm Spot Size, @ 355 nm), and transmisison in the UV (210 - 450 nm). Two polished side exit ports are provided to allow bidirectional use of the prism polarizer. These side ports also ensure that the rejected light from high-power lasers can safely exit the polarizer. The Glan-Laser Polarizer is designed to work with well collimated light beams. Divergent beams will produce multiple output beams.

This polarizer has a single-layer MgF2 antireflection coating (SLAR-MgF2). The SLAR coating features good broadband UV performance with low reflectance (<1.5%) from 210 to 450 nm. The input and output faces are polished to a laser quality 20-10 scratch-dig surface finish to minimize scattering of the transmitted P polarization component of the laser beam or light field. The S polarization component is reflected at a 61° angle and exits the polarizer through one of the two side ports.

Specifications
  • Extinction Ratio: 100,000:1
  • Material: Laser Quality a-BBO (Low Scatter)
  • Design: High Laser Damage Threshold Air-Spaced Design
  • Transmission Range: 210 - 450 nm
  • Damage Threshold: 5 J/cm2 (10 Hz, Ø0.347 mm Spot Size, 10 ns Pulses @ 355 nm)
  • Wavefront Distortion: ≤ λ/8 Over Clear Aperture
  • Surface Quality (Input and Output Faces): 20/10 Scratch/Dig
  • Surface Quality (Side Ports): 40/20 Scratch/Dig
  • Aperture: 5 mm x 5 mm
  • Prism Dimensions (W x L): 6.5 mm x 7.5 mm

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000