Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

GL5-C26 - Glan-Laser Polarizer, 5 mm CA, 1064 nm V-Coating  
GL5-C26 - Glan-Laser Polarizer, 5 mm CA, 1064 nm V-Coating
Zoom
GL5-C26
Glan-Laser Polarizer, 5 mm CA, 1064 nm V-Coating
Part Number: GL5-C26 - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $629.00
Add To Cart:
Qty :   
GL5-C26 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Extinction Ratio: 100,000:1
  • Fabricated from the Highest Grade Calcite to Achieve a High Damage Threshold
  • Air-Spaced Design
  • High Damage Thresholds
  • Fabricated from Laser-Quality Natural Calcite (Low Scatter)
  • Wavefront Distortion: ≤ λ/4 Over Clear Aperture (Excluding Side Ports)
  • 20/10 Scratch-Dig Surface Quality on Input and Exit Faces (80/50 on Side Ports)
  • V Coated for 1.06 µm

This Thorlabs Glan-Laser Calcite Polarizer is specifically designed to deal with high-energy laser light. This polarizer is manufactured from only select portions of the calcite crystal that must pass a laser scattering sensitivity test. Like Glan-Taylor Prisms, this prism is ideal for applications requiring extremely high polarization purity (100,000:1), high damage threshold, and a broad wavelength range (350 nm - 2.3 µm). Two polished side exit ports are provided to allow bidirectional use of the prism polarizer. The side ports also ensure that the rejected light from high power lasers can safely exit the polarizer.

This Glan-Laser Polarizer is designed to work with well-collimated light beams. Divergent beams will produce multiple output beams. The input and output faces are polished to a laser quality 20-10 scratch-dig surface finish to minimize scattering of the transmitted P polarization component of the laser beam or light field. The S polarization component is reflected through a 68° angle and exits the polarizer through one of the two side ports, which are pad polished.

Specifications
  • Extinction Ratio: 100,000:1
  • Material: Laser Quality Natural Calcite (low scatter)
  • Design: High Laser Damage Threshold Air-Spaced Design
  • Damage Threshold: 15 J/cm2 (1064 nm, 10 ns, 10 Hz, Ø0.433 mm)
  • Wavefront Distortion: ≤ λ/4 Over Clear Aperture
  • Transmission Range: 0.35 - 2.3 µm
  • Surface Quality (Input and Output Faces): 20/10 Scratch/Dig
  • Surface Quality (Side Ports): 80/50 Scratch/Dig
  • Aperture: 5 mm x 5 mm
  • Prism Dimensions (W x L): 6.5 mm x 7.5 mm
  • Reflectivity (Avg.): <0.25%

Related Items for GL5-C26:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000