Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

GHS003/M - Galvo Mount/Post Adapter Heatsink, Metric 
GHS003/M - Galvo Mount/Post Adapter Heatsink, Metric
Zoom
GHS003/M
Galvo Mount/Post Adapter Heatsink, Metric
Part Number: GHS003/M - Ask a technical question Ask a technical question.
Weight: 0.09 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $20.00
Add To Cart:
Qty :   
GHS003/M Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Provides Additional Cooling
  • Attaches Directly to the 1D and 2D mirror mounts
  • Convenient Post Adapter to Thorlabs’ M4 x 0.7 UNC Threaded Posts

Typically, the galvo motors do not generate enough heat to need an additional heatsink. However, it may be necessary for applications that involve a rapidly changing drive signal waveform. Excess heat buildup will cause the galvo motor to fail or driver board thermal cut out to trip. The GHS003/M provides additional heat sinking for such conditions. The heat sink also serves as a post adapter, allowing the GVS001 and GVS002 galvo mirror assembly to be mounted on our M4 x 0.7 UNC threaded posts.

Specifications
  • Post Adapter Thread: M4 x 0.7
  • Heatsink Size (WxDxH): 46 mm x 46 mm x 38.1 mm

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000