Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

GCM002/M - 2D Galvo 30 mm Cage System Mount, Metric 
GCM002/M - 2D Galvo 30 mm Cage System Mount, Metric
Zoom
GCM002/M
2D Galvo 30 mm Cage System Mount, Metric
Part Number: GCM002/M - Ask a technical question Ask a technical question.
Weight: 0.22 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $120.00
Add To Cart:
Qty :   
GCM002/M Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 30 mm Metric Cage Cube designed for the GVS002 Dual-Axis Galvo Mirrors
  • Designed to Integrate into Thorlabs’ Cage Construction System
  • Compatible with SM1 Lens Tubes and other SM1-Threaded Accessories

The GCM002-M 30 mm cage cubes (metric) are designed to allow the GVS002 Galvo Mirror to be integrated into an optical setup built using Thorlabs’ 30 mm cage construction system. The output and input ports on the cube are SM1 threaded (1.035"-40), which makes them compatible with all of our SM1 lens tubes and other SM1-threaded accessories and components. A B1C cover is included with the GCM002-M for light tight applications. To mount the motors in the cube, remove them from the holder they were shipped with, insert them into the cage cube mounting block, and then replace the cage cube covers.

The distance between the two mirrors in the GSV002 galvo mirror system is 10 mm (0.39"), which means that the optical axis of the cage system will be displaced vertically (or horizontally depending on system orientation) by the same 10 mm (0.39").

Specifications
  • Input/Output Port Threads: SM1 (1.035"-40)
  • GCE002 size (WxDxH): 50.80 mm x 50.80 mm x 57.6 mm

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000