Features
- Hard Cladding Increases Fiber Strength, Reduces Static Fatigue in Humid Conditions, and Protects the Fiber During Buffer Stripping to Prevent Fiber Breakage
- High Core-to-Clad Bonding Prevents Pistoning and Provides More Stable Crimp-and-Cleave or Epoxy Terminations
- Shipped from Stock, No Minimum
- TEQSTM Cladding is Removable with Acetone
This Technology Enhanced Clad Silica multimode fiber developed by 3M™ is now manufactured by Thorlabs. This 0.39 NA High-OH, multimode fiber exhibits impressive performance and transmission from the UV to the NIR (300 to 1200 nm). With exceptional strength, transmission properties, and ease of termination, this fiber is ideal for applications including spectroscopy, optogenetics, and medical diagnostics.
Specifications
- Core Diameter: 1000 ± 15 µm
- Clad Diameter: 1035 ± 15 µm
- Coating Diameter: 1400 ± 50 µm
- Max Core Offset: 10 µm
- Bend Radius: 50 mm / 100 mm
- Stripping Tool: M44S63
|