Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

FM501 - Wide Band Hot Mirror, Dia = 1/2", AOI = 0°, 1 mm Thick 
Zoom
FM501
Wide Band Hot Mirror, Dia = 1/2in, AOI = 0°, 1 mm Thick
Part Number: FM501 - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
FM501 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Related Items for FM501:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000