Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

FG550UEC - 0.22 NA, Ø550 µm Core Multimode Optical Fiber, High-OH for 190 - 1200 nm, TECS Double Clad 
FG550UEC - 0.22 NA, Ø550 µm Core Multimode Optical Fiber, High-OH for 190 - 1200 nm, TECS Double Clad
Zoom
FG550UEC
0.22 NA, Ø550 µm Core Multimode Optical Fiber, High-OH for 190 - 1200 nm, TECS Double Clad
Part Number: FG550UEC - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Meter
Available / Ships: Today
RoHS: RoHS Compliant
Pricing:
Qty Unit Price/Unit
1 EACH $35.20
10 EACH $29.92
50 EACH $24.64
Add To Cart:
Qty :   
FG550UEC Support Documentation
 
Catalog Page:
Documents:
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Broad UV/NIR Spectral Range: 190 to 1200 nm
  • Stability of Silica Cladding Allows for High-Power-Handling Capability
  • Low-Index Fluorine-Doped Silica Cladding Design Provides Superior UV and NIR Transmission
  • Secondary TEQS Fluoropolymer Hard Cladding Provides a Dual-Waveguide Design, Increases Fiber Strength, Reduces Static Fatigue, and Protects the Fiber During Buffer Stripping to Prevent Fiber Breakage
  • Strong bonding of Silica to TEQS Cladding Prevents Pistoning and Provides More Stable Terminations
  • TEQS Cladding is Removable with Acetone

The popular Technology Enhanced Clad Silica multimode fibers developed by 3M™ is now manufactured by Thorlabs. This 0.22 NA High-OH, Multimode fiber exhibits impressive performance and transmission from the UV to the NIR (190 to 1200 nm). With exceptional strength, transmission properties, and ease of termination, this fiber is ideal for applications including spectroscopy, optogenetics, and medical diagnostics.

Specifications
  • Core Diameter: 550 ± 14 µm
  • Cladding Diameter: 600 ± 10 µm
  • Buffer Diameter: 630 ± 10 µm
  • Coating Diameter: 1040 ± 30 µm
  • Stripping Tool: T28S46
  • Numerical Aperture: 0.22 ± 0.02
  • Maximum Power Capability (Pulsed): 7.6 MW
  • Maximum Power Capability (CW): 1.5 kW
  • Maximum Core Offset: 9 µm
  • Bend Radius (Short Term/Long Term): 30 mm / 60 mm
  • Operating Temperature: -65 to 130 °C

Related Items for FG550UEC:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000