Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

FCMM625-90A - 1x2 MM Coupler, 90/10 Split Ratio, 62.5 µm GI Fibers, No Connectors 
FCMM625-90A - 1x2 MM Coupler, 90/10 Split Ratio, 62.5 µm GI Fibers, No Connectors
Zoom
FCMM625-90A
1x2 MM Coupler, 90/10 Split Ratio, 62.5 µm GI Fibers, No Connectors
Part Number: FCMM625-90A - Ask a technical question Ask a technical question.
Weight: 0.09 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $82.00
Add To Cart:
Qty :   
FCMM625-90A Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 90/10 Coupling Ratio
  • Polarization Insensitive
  • Contact Technical Support for Custom Wavelengths or Connection Options

This multimode 1x2 fiber coupler has a Ø62.5 µm graded-index fiber and operates at 850 ± 40 nm. This coupler has a 90/10 coupling ratio, is terminated via scissor cut, and includes a Ø900 µm protective jacket. This multimode 1x2 coupler is fully bidirectional, allowing it to be used as a coupler (combiner) or a splitter. This multimode coupler offers low insertion loss and excellent environmental and mechanical stability, making it ideal solutions for combining and splitting signals in multimode fiber systems, such as monitoring optical signals with minimum loss.

Specifications
  • Center Wavelength: 850 nm
  • Wavelength Range: ±40 nm
  • Coupling Ratio: 90/10
  • Ports: 1 x 2
  • Insertion Loss Path 1/Path 2: 12.0 / 1.5 dB
  • Directivity: >35 dB
  • Graded Index Fiber Type: GIF625
  • NA: 0.275
  • Fiber Length: 1 m
  • Termination: Scissor Cut
  • Damage Threshold: 300 mW
  • Operating Temperature:

Related Items for FCMM625-90A:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000