Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

FBP-A-SMA - Adjustable Fiber-to-Fiber Coupler, 400 - 600 nm, SMA 
FBP-A-SMA - Adjustable Fiber-to-Fiber Coupler, 400 - 600 nm, SMA
Zoom
FBP-A-SMA
Adjustable Fiber-to-Fiber Coupler, 400 - 600 nm, SMA
Part Number: FBP-A-SMA - Ask a technical question Ask a technical question.
Weight: 1.26 lbs / Each
Available / Ships: Today
RoHS: N/A
Price: $830.00
Add To Cart:
Qty :   
FBP-A-SMA Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Wavelength Range: 400 - 600 nm
  • Rough Aligned at 633 nm
  • AR Coating Performance: Ravg<0.5%
  • Adjustable Collimation/Coupling for Applications Requiring Flexibility
  • Based on Configurable FiberBench Platform
  • Thermally and Mechanically Stable
  • Five Axes of Adjustment on Each FiberPort

The FBP-A-SMA Adjustable fiber-to-fiber U-Bench allows for easy access to the optical beam in a fiber-based application. The adjustable u-bench facilitates optical chopping and the insertion of plano/plano optical elements such as filters, polarizers, attenuators, and other FiberBench components. The FiberPorts on either end of the FBP-A-SMA can be used with fiber patch cables with SMA connectors. Based on the stable Single-Axis FiberBench (FB-51), the FBP-A-SMA can be easily configured and aligned for any potential application. For minimal insertion and return losses, use AR-coated cables. For fiber with core size greater than Ø62.5 µm, there will be high insertion loss. At this point, the fiber no longer acts as a point source and the lens is imaging the core rather than creating a collimated beam.

Specifications
  • AR Coating Wavelength Range: 400 - 600 nm
  • Bulkhead Type: SMA
  • Effective Focal Length: 2.0 mm
  • Input Mode Field Diameter: 3.5 µm
  • Output Waist Diameter: 0.33 mm
  • Maximum Waist Diameter:96 mm
  • Divergence: 1.75 mrad
  • Clear Aperture: 2.0 mm
  • Numerical Aperture: 0.5

Related Items for FBP-A-SMA:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000