Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

FBC-1064-FC - Fixed Fiber-to-Fiber Coupler, 1064 nm, HI1060 Fiber, FC/PC 
FBC-1064-FC - Fixed Fiber-to-Fiber Coupler, 1064 nm, HI1060 Fiber, FC/PC
Zoom
FBC-1064-FC
Fixed Fiber-to-Fiber Coupler, 1064 nm, HI1060 Fiber, FC/PC
Part Number: FBC-1064-FC - Ask a technical question Ask a technical question.
Weight: 1.26 lbs / Each
Available / Ships: Today
RoHS: N/A
Price: $595.00
Add To Cart:
Qty :   
FBC-1064-FC Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Wavelength: 1064 nm
  • Bandwidth: ±15 nm
  • Return Loss: >55 dB
  • Fiber Length: 1 m
  • Power: 3 W CW (Max)
  • Based on Configurable FiberBench Platform
  • Thermally and Mechanically Stable
  • FC/PC or FC/APC Connectors
  • Thorlabs' high-performance FBC-1060-FC Fixed fiber-to-fiber U-Bench allow easy access to the optical beam in a fiber-based application. It facilitates optical chopping and the insertion of plano/plano optical elements such as filters, polarizers, and attenuators as is fully compatible with Thorlabs’ wide offering of FiberBench components. The FBC-1060-FC Fixed U-Bench is bidirectional with the input and output optics, and have minimized insertion and return losses.

    Specifications
    • Connectors: FC/PC
    • Wavelength: 1064 nm
    • Bandwidth: ±15 nm
    • Fiber Type: 1060XP
    • Beam Diameter (Typical): 2.0 mm
    • Insertion Loss: 0.85 ± 0.3 dB

    Related Items for FBC-1064-FC:

    Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
    Regional Websites: West Coast US | Europe | Asia | China | Japan
    Copyright © 1999 - 2013 Thorlabs
    Sales: 1-973-579-7227
    Technical Support: 1-973-300-3000