Thorlabs Home Create an Account  |  Log In
Search Our Site:
( 0)

Your Shopping Cart is Empty
      
Products Rapid Order Services The Company Partners My Thorlabs

Products Home >> Optical Elements >> Filters >> 800-890 nm Bandpass Filters >> FB880-40

FB880-40 - Bandpass Filter, CWL = 880 nm, FWHM = 40 nm 
FB880-40 - Bandpass Filter, CWL = 880 nm, FWHM = 40 nm
Zoom
FB880-40
Bandpass Filter, CWL = 880 nm, FWHM = 40 nm
Part Number: FB880-40 - Ask a technical question Need to Contact Technical Support about a FB880-40? Use this link.
Weight: 0.07 lbs / Each
Available/Ships: 3-5 Days
RoHS: RoHS Exempt Exempt - Exempt13
Price: $88.60
Add To Cart:
QTY :   
FB880-40 Support Documentation
 
Catalog Page: Catalog Page
Drawings and Documents:
Auto CAD
DXF
Auto CAD DXF
Auto CAD
PDF
Auto CAD PDF
eDrawing eDrawing
Solidworks Solidworks
Spec
Sheet
Spec Sheet
Step Step
Share this product Print Add favorite Watch for updates

Related Items for FB880-40:

PRODUCT FEEDBACK
How would you rate this product / product family against the competition? Needs a lot of work  1  2  3   4   Very Good
How would you modify this product to make it better?
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
Email: (Not required)   Contact Me:  
Log in  |  My Account  |  Contact Us  |  Privacy Policy  |  Home  |  Site Index
Copyright © 1999 - 2010 Thorlabs
   HACKER SAFE certified sites prevent over 99.9% of hacker crime.
Sales: 1-973-579-7227     |     Support: 1-973-300-3000