Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
           

FB580-10 - Ø1" Bandpass Filter, CWL = 580 ± 2 nm, FWHM = 10 ± 2 nm 
FB580-10 - Ø1in Bandpass Filter, CWL = 580 ± 2 nm, FWHM = 10 ± 2 nm
Zoom
FB580-10
Ø1in Bandpass Filter, CWL = 580 ± 2 nm, FWHM = 10 ± 2 nm
Part Number: FB580-10 - Ask a technical question Ask a technical question.
Package Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - exempt13(b)
Price: $84.67
Add To Cart:
Qty :   
Drawings and Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Catalog Page:  Catalog Page
RoHS: RoHS Exempt
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2014 Thorlabs, Inc.
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px: Save this Image