Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

FB460-10 - Ø1" Bandpass Filter, CWL = 460 ± 2 nm, FWHM = 10 ± 2 nm 
FB460-10 - Ø1in Bandpass Filter, CWL = 460 ± 2 nm, FWHM = 10 ± 2 nm
Zoom
FB460-10
Ø1in Bandpass Filter, CWL = 460 ± 2 nm, FWHM = 10 ± 2 nm

Part Number:FB460-10 -Ask a technical question Ask a technical question.
Package Weight:0.06 lbs / Each
Available / Ships:Today
RoHS:
Price:$92.00
Add To Cart:
Qty :  
Release Date:Jun 11, 2003
Drawings and Documents:
Auto CAD PDFAuto CAD PDF
Auto CAD DXFAuto CAD DXF
SolidworksSolidworks
eDrawingeDrawing
StepStep
RoHS:RoHS Compliant

Warranty (Subject to our General Terms and Conditions)
Two year warranty. For products that incorporate a light source (bulb, LED and/or laser diode), such light source is warranted for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2016 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image