Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

FAC2080-A1 - Fast Achromatic Doublet Pair NA=0.26, F=83.94mm, CA=45mm  
Zoom
FAC2080-A1
Fast Achromatic Doublet Pair NA=0.26, F=83.94mm , CA=45mm
Part Number: FAC2080-A1 - Ask a technical question Ask a technical question.
Weight: 1.15 lbs / Each
FAC2080-A1 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Related Items for FAC2080-A1:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000