|
|
|
| FA05T - Fixed Fiber Optic Attenuator, 5 dB, FC/PC |
|
|
|
| Product Summary: |
Features
- Single Mode Fixed Optical Attenuator
- FC/PC Polish
This single mode fixed optical attenuator allows one to attenuate and optical signle easily by pluggin an FC/PC-terminated fiber directly into the back end of the attenuator connector. The front of the attenuator is a male connector style and can be directly plugged into FC/PC receptacles or adapters. This single mode attenuator is made with polarization-insensitive doped fiber to achieve the specified attenuation.
Specifications
- Fiber Connector: FC/PC
- Operating Wavelength: 1240 - 1620 nm
- Attenuation: 5 dB
- Attenuation Tolerance: ±0.5 dB
- Return Loss: >50 dB
- Maximum Power Capability: 1 W
- Polarizatoin Dependent Loss (PDL): =0.1 dB
- Operating Temperature: -40 to 85°C
- Key Size: Universal (Wide-Key Input, Narrow-Key Output
|
|
|
|