Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

F810FC-2000 - 2µm FC/PC Collimation Package, NA = 0.24, f = 37.52 mm 
F810FC-2000 - 2µm FC/PC Collimation Package, NA = 0.24, f = 37.52 mm
Zoom
F810FC-2000
2µm FC/PC Collimation Package, NA = 0.24, f = 37.52 mm
Part Number: F810FC-2000 - Ask a technical question Ask a technical question.
Weight: 0.16 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $201.90
Add To Cart:
Qty :   
F810FC-2000 Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Fiber Collimation
  • Popular FC/PC Connectors
  • Factory Aligned
  • Multi-Element Lens Design for Diffraction-Limited Performance
  • Simplifies Free-Space Laser to Fiber Coupling
  • Lens Substrate: SFL6
  • Non-Magnetic Stainless Steel Housing

The F810FC-2000 fiber collimation package is pre-aligned to collimate a laser beam propagating from the tip of an FC/PC-connectorized fiber with diffraction-limited performance at the design wavelength of 2 µm. Since this fiber collimator does not have any movable parts, it is compact and not susceptible to misalignment. Due to chromatic aberration, the effective focal length (EFL) of the doublet lens is wavelength dependent. As a result, this collimator will only perform optimally at the design wavelength. The doublet lens is factory aligned so that it is one focal length away from the fiber tip when inserted into the collimator. This distance is equal to the focal length of the aspheric lens at the design wavelength. In addition, the doublet lens has an AR coating that minimizes surface reflections.

Specifications
  • Design Wavelength: 2 µm
  • AR Coating: 1.8 - 2.4 µm
  • Diameter: 7.3 mm
  • Theoretical Full-Angle Beam Divergence: 0.02°
  • NA of Lens: 0.24
  • f: 37.52 mm
  • Suggested Adapter: AD15F

Related Items for F810FC-2000:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000