Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

F3ES20 - Extremely Fine Hex Adjuster, M3 x 0.20, 20 mm Long 
F3ES20 - Extremely Fine Hex Adjuster, M3 x 0.20, 20 mm Long
Zoom
F3ES20
Extremely Fine Hex Adjuster, M3 x 0.20, 20 mm Long
Part Number: F3ES20 - Ask a technical question Ask a technical question.
Weight: 0.00 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $13.00
Add To Cart:
Qty :   
F3ES20 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Length: 20 mm
  • 1.5 mm Hex Key Compatible
  • Max Load: 8.5 kg (18.75 lbs)
  • Unpackaged Weight: 0.907 g

The F3ES20 extremely fine hex adjuster is manufactured from 18-8 series stainless. The extremely fine 0.20 mm per revolution thread precludes the use of taps to produce threaded mating parts for this series of screws. The M3.5-0.20 mm threaded sleeve is manufactured on a super precision CNC turning center using a single point threading tool. The adjuster knob is sold separately and has a hex socket to provide for easy assembly. The back end of the adjuster screw also has a socket hex to allow it to be used as a set-screw.


Related Items for F3ES20:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000