Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

ESK52-B - Various Diameters N-BK7 Plano-/Bi-Convex Lens Kit, ARC: 650-1050 nm, 101 pc 
ESK52-B - Various Diameters N-BK7 Plano-/Bi-Convex Lens Essentials Kit, ARC: 650-1050 nm, 101 pc
Zoom
ESK52-B
Various Diameters N-BK7 Plano-/Bi-Convex Lens Essentials Kit, ARC: 650-1050 nm, 101 pc
Part Number: ESK52-B - Ask a technical question Ask a technical question.
Weight: 33.52 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $3,107.60
Add To Cart:
Qty :   
ESK52-B Support Documentation
 
Catalog Page:
Documents:
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Kit Includes 57 Plano-Convex and 44 Bi-Convex Lenses
  • Diameters Range from 6 - 75 mm
  • Focal Lengths from 10 - 1000 mm
  • AR Coating for 650 - 1050 nm
  • Laser Quality: 40-20 (Scratch-Dig)
  • Offered at a Savings Over Purchasing the Lenses Individually
  • Heavy-Duty Welded Steel Cabinet Frame

The ESK52-B is a lens set containing 57 AR-coated plano-convex lenses (LA Series) and 44 AR-coated bi-convex lenses (LB Series). Click on the Complete Product Details link above to see a list of the exact lenses included in this kit.

These lenses are fabricated from RoHS-compliant BK7 glass (N-BK7). N-BK7 is probably the most common optical glass used for high quality optical components. It is typically chosen whenever the additional benefits of UV fused silica (i.e., good transmission further into the UV and a lower coefficient of thermal expansion) are not necessary.


Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000