|
|
|
| ES111C - Pyroelectric Energy Sensor, Broadband Coating, 0.185 - 25 µm, 150 mJ |
|
|
|
| Product Summary: |
Features
- For General Purpose and High Energy Optical Pulse Measurements
- Black Broadband Coating with Flat Response Over a Wide Wavelength Range
- Ø11 mm Sensor Area
- Comes with BNC Connector for Oscilloscope Use and a Sensor Adapter for Use with the PM200, PM100D, PM100USB, and PM320E Consoles
The ES111C Standard Pyroelectric Sensor is designed to measure pulsed coherent and incoherent sources. This sensor is not suited for CW measurements, as it converts energy from light pulses into voltage pulses. A black broadband coating is used for low and high power measurements. A large sensor area of Ø11 mm allows for easy alignment. This energy sensor features BNC connectors for oscilloscope use, as well as standard power meter connectors which contain NIST and PTB-traceable calibration data.
Specifications
- Aperture Size: Ø11 mm
- Wavelength Range: 0.185 – 25 µm
- Power Range: 10 µJ - 150 mJ
- Detector Type: Pyroelectric Energy Sensor with Black Broadband Coating
- Resolution: 100 nJ
- Linearity: ±1%
- Measurement Uncertainty: ±5% @ 0.185 – 25 µm
|
|
|
|
|