Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

ERSCA - Rod Adapter for Ø6 mm ER Rods, Qty. 1 
ERSCA - Rod Adapter for Ø6 mm ER Rods, Qty. 1
Zoom
ERSCA
Rod Adapter for Ø6 mm ER Rods, Qty. 1
Part Number: ERSCA - Ask a technical question Ask a technical question.
Weight: 0.01 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $10.80
Add To Cart:
Qty :   
ERSCA Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

Features

  • Internally Accepts Ø6 mm ER Series Rods
  • 4-40 Threaded Stud and 4-40 Locking Setscrews
  • Easily Add or Remove Components from Cage Assemblies

The ERSCA is a stud adapter that will allow any cage assembly to be easily separated when adding or removing components. This adapter has an internal bore on one end that accepts an internally threaded Ø6 mm ER series rod. Once the rod is positioned inside of the adapter, a 4-40 locking setscrew can be used to hold the rod in place. On the other side of the adapter, there is an external 4-40 threaded stud that can be threaded into the end of another ER series rod or 4-40 internally-threaded cage component.


Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000