| Features
10 Function Multimeter
Large, High-Contrast 4000 Count LCD Display with Backlight
1 kV Input Protection on all ranges
Waterproof (IP67), Rugged Housing
Thorlabs now offers the Extech 503 digital multimeter with 1000 V input protection on all functions. This 10-function multimeter includes two probes, a carrying case, 9 V battery, and a magnetic hanging strap. It also features a double molded housing for waterproof protection.
Specifications
- Voltage Range (AC or DC): 0.1 mV to 1.00 kV
- Current Range (AC or DC): 0.1 µA to 10.00 A
- Resistance Range: 0.1 O to 40.00 MO
- Capacitance Range: 0.01 nF to 100.0 µF
- Frequency Range: 0.001 Hz to 10.00 MHz
- Duty Cycle: 0.1 – 99.9%
|