Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

DC3100-405 - Modulated LED Source for FLIM with Head 405 nm 
DC3100-405 - Modulated LED Source for FLIM with Head 405 nm
Zoom
DC3100-405
Modulated LED Source for FLIM with Head 405 nm
Part Number: DC3100-405 - Ask a technical question Ask a technical question.
Weight: 3.53 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $2,200.00
Add To Cart:
Qty :   
DC3100-405 Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Designed for Frequency Domain Fluorescence Lifetime Imaging (FILM)
  • Very Stable, Non-Switching LED Driver
  • Compact and Easy to Use
  • Head Mount Compatible with Our SM2 Lens Tubes
  • USB 2.0 Interface for Remote Control
  • Compatible with µManager Automation Suite

Thorlabs' DC3100-405 Modulated LED Source is designed for frequency domain Fluorescence Lifetime Imaging (FLIM) and other microscopy applications that require advanced modulated high brightness LED sources. This compact LED source is comprised of a high current and high power driver and a LED head with modulating electronics which is designed for high brightness LEDs with high thermal dissipation losses. The LED is included in the head. The DC3100-405 is designed to operate at a nominal wavelength of 405 nm. The head mount on these LED sources is also compatible with our SM2 (2.035""-40) Lens Tubes.

This LED driver can be remotely operated using the USB 2.0 connector and the included software package with an intuitive GUI and an extensive driver set. The GUI software, µManager, is a versatile, open source, software platform for automated microscopy. A plugin allows the user to control the LED driver right out of the box.

System Specifications
  • Technical Data
    • Nominal Wavelength: 405 nm
    • Maximum Current: 1000 mA
    • Cut-off Frequency (10 dB): 95 MHz
    • LED Current Range: 0 – 1000 mA
  • Internal Modulation Mode (only)
    • Modulation Frequency Range: 10 – 100 MHz
    • Modulation: Sine Wave
    • Modulation Depth: 0 – 100 %
    • Trigger Output: Sine Wave
  • External Control Mode (only)
    • Modulation Frequency Range: 0 – 100 kHz, Sine Wave
    • Modulation: Arbitrary
    • Trigger Input, Max: 10 V, 1 V Corresponds to 100 mA

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000