Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

CXY2 - 60 mm Cage System Translating Lens Mount for Ø2" Optics 
CXY2 - 60 mm Cage System Translating Lens Mount for Ø2in Optics
Zoom
CXY2
60 mm Cage System Translating Lens Mount for Ø2in Optics
Part Number: CXY2 - Ask a technical question Ask a technical question.
Weight: 0.30 lbs / Each
Available / Ships: 3-5 Days
RoHS: RoHS Exempt Exempt - Exempt6
Price: $180.00
Add To Cart:
Qty :   
CXY2 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000